Cam Rollers and Cam Followers are easily mounted and ideally suited for many cam or track roller applications with moderate loading and shock. Cam Rollers are designed to be mounted on an existing shaft, while Cam Followers come with an integrated shaft, reducing the number of parts needed for your application. Bearings are sealed to help prevent contamination and retain lubrication. Concentric Followers are recommended for applications where the stud hole can be accurately machined to within +0.0000" and -0.0005". For applications where these tolerances cannot be held, the Eccentric style is recommended.
Steel, Chrome Plated, and Stainless Steel variants
Carbon Steel Cam Roller featuring a 1/2" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
Stainless Steel Cam Roller with 5/8" Outer Diameter and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging. They help compensate for slight misalignments and varying loads by securely locking in place when the collar is rotated, creating a cam..
Carbon Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
Carbon Steel Cam Yoke Roller 7/8" Outer Diameter OD, sealed and grooved. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
Cam Yoke Roller 0.667" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination Dimensionally..
Adjustable Eccentric Studded Cam Roller and Cam Follower Assembly with a Roller Diameter of 7/8" - The carbon steel eccentric cam rollers are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for..
Cam Roller and Eccentric Studded Cam Follower Assembly with a Roller Diameter of 1-1/8". Eccentric cam roller/follower assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking..
Chrome Plated Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
Chrome Plated Cam Yoke Roller 7/8" Outer Diameter OD Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
Chrome Plated Cam Yoke Roller 1" Outer Diameter OD Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
Stainless Steel Cam Yoke Roller with Groove 7/8" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
Chrome Plated Adjustable Eccentric Studded Cam Roller and Cam Follower Assembly with a Roller Diameter of 5/8" - Eccentric cam rollers are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this..
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
Chrome Plated Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
Stainless Steel Cam Yoke Roller 0.667" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent..
Chrome Plated Cam Yoke Roller 0.667" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent..
Adjustable High Temperature 1/2" Outer Diameter Cam Roller and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking..
Adjustable Chrome Plated 1/2" Outer Diameter Cam Roller and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking..
Designed for high temperature environments, this hardened steel cam roller featuring a 1/2" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading..
Cam Rollers and Cam Followers are easily mounted and ideally suited for many cam or track roller applications with moderate loading and shock. Cam Rollers are designed to be mounted on an existing shaft, while Cam Followers come with an integrated shaft, reducing the number of parts needed for your application. Bearings are sealed to help prevent contamination and retain lubrication. Concentric Followers are recommended for applications where the stud hole can be accurately machined to within +0.0000" and -0.0005". For applications where these tolerances cannot be held, the Eccentric style is recommended. The outer race of Cam Followers is made from high carbon chrome bearing steel, which is through-hardened for strength and durability and ground to a smooth finish to reduce friction and wear. The studs and inner races are low carbon alloy steel carburized and induction hardened. A zone hardened raceway leaves the shank end ductile, and the needle rollers are high carbon chrome bearing steel through-hardened and ground.
Steel, Chrome Plated, and Stainless Steel available
We use cookies to give you the best possible experience while you browse through our website.
By pursuing the use of our website you implicitly agree to the usage of cookies on this site.
Learn more.