Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuators

Ball screw linear actuators combine a ball screw, ball nut, and motor to convert motor rotation into controlled linear motion. PBC Linear BS Series miniature ball screw actuator assemblies use an external-nut design in which the motor rotates the exposed ball screw while the restrained cylindrical or flanged nut travels axially along it. The pre-assembled units are available in NEMA 08, 11, 14, 17, and 23 frame sizes with six standard screw-diameter-and-lead combinations: 6mm × 1mm, 6mm × 2mm, 8mm × 1mm, 8mm × 2mm, 8mm × 2.5mm, and 10mm × 2mm. Standard configurations are supplied without preload, while preload is available to reduce play and increase rigidity and positional accuracy. Polymer wipers at both ends of the nut help block debris and retain lubrication around the recirculating balls. Standard and custom journal machining is available for one or both screw ends; a journal is the machined end section that fits a bearing, coupling, motor connection, or support block. Fixed and floating end blocks are also available to support the screw while allowing for alignment and thermal expansion. For applications requiring more configuration choices, the BE Series offers the same five NEMA frame sizes and 6mm–10mm screw-diameter range with additional motor lengths, lead options, nut styles, and performance combinations.

More About Ball Screw Linear Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

70 products
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead:..
$257.21
Ball screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor. The compact assembly supports static axial loads up to 2.144kN and is supplied pre-assembled. No preload is standard; preload is available for greater precision. Standard and custom screw-end journal machining is available,..
$268.98
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$257.21
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$268.98
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed. Extended length option in..
$298.39
Miniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature metric..
$263.10
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$257.21
Miniature ball screw linear actuator with a cylindrical nut, 8mm screw diameter, 1mm lead, 250mm length, and a NEMA 17 single-stack motor. The cylindrical nut and compact motor suit space-limited applications. The unit is delivered fully assembled. Integrated into the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2..
$249.61
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed. Miniature metric ball..
$249.61
Miniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed. Cylindrical Nut Miniature metric ball screw assembly. Diameter:..
$237.84
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed. Miniature..
$249.61
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed. Component of the miniature metric..
$249.61
Miniature ball screw actuator featuring an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed. Miniature metric ball screw assembly. Diameter:..
$237.84
Miniature ball screw actuator, 8mm screw, 2mm lead, 150mm, NEMA 17. Part of the BSR series, this high-precision metric assembly includes a compact cylindrical-style ball nut and is delivered fully constructed. The standard configuration has no preload, with a preload option available for improved rigidity and positioning performance. Standard or..
$237.84
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The actuator marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors. The assembly is delivered fully constructed. Part of the compact metric ball..
$243.72
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. This is an integral part of our miniature series, providing unmatched performance and including a single stack NEMA 17 motor for linear motion in space-restricted environments. Extended component of the miniature..
$279.02
Ball Screw Actuator Assembly with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Extends the capabilities of our miniature ball screw series to fit double stack NEMA 17 motors. The assembly is delivered fully constructed. Advanced part of the miniature metric..
$305.07
 Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. The assembly is delivered fully constructed. Grade..
$267.27
Ball screw linear actuator with 10mm screw diameter, 2mm lead, 200mm length, and a NEMA 23 single-stack motor. The fully assembled unit uses a cylindrical nut for a compact design and supports up to 2.144kN static axial load. Standard versions have no preload; preload, machined journals, and end supports are..
$256.36
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. The assembly is delivered fully constructed. Miniature metric ball screw assembly..
$269.77

Ball Screw Linear Actuators

70 products

Ball screw linear actuators combine a ball screw, ball nut, and motor to convert motor rotation into controlled linear motion. PBC Linear BS Series miniature ball screw actuator assemblies use an external-nut design in which the motor rotates the exposed ball screw while the restrained cylindrical or flanged nut travels axially along it. The pre-assembled units are available in NEMA 08, 11, 14, 17, and 23 frame sizes with six standard screw-diameter-and-lead combinations: 6mm × 1mm, 6mm × 2mm, 8mm × 1mm, 8mm × 2mm, 8mm × 2.5mm, and 10mm × 2mm.

Standard configurations are supplied without preload, while preload is available to reduce play and increase rigidity and positional accuracy. Polymer wipers at both ends of the nut help block debris and retain lubrication around the recirculating balls. Standard and custom journal machining is available for one or both screw ends; a journal is the machined end section that fits a bearing, coupling, motor connection, or support block. Fixed and floating end blocks are also available to support the screw while allowing for alignment and thermal expansion. For applications requiring more configuration choices, the BE Series offers the same five NEMA frame sizes and 6mm–10mm screw-diameter range with additional motor lengths, lead options, nut styles, and performance combinations.

  • Five frame sizes: NEMA 08/11/14/17/23 and screw diamaters of 6,8,10mm
  • Flanged and cylindrical nut configurations
  • Preload option for higher rigidity and better positional accuracy
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Standard and special machined journals available (fixed or floating)
  • Fixed and floating end blocks available

Features & Specifications of Ball Screw Linear Actuator Motor Assemblies

Frequently Asked Questions

What is a motorized ball screw actuator?
A motorized ball screw actuator is a linear motion device that integrates a motor, ball screw, and nut into a single assembly to convert rotary motion into precise linear movement.
What are miniature ball screw actuators used for?
Miniature ball screw actuators are used in applications that require compact size, high precision, and efficient linear motion, including medical devices, automation systems, semiconductor equipment, and robotics.
What are the advantages of ball screw actuators?
Ball screw actuators provide high efficiency, low friction, precise positioning, and long service life compared to other linear motion solutions.
What is the difference between a ball screw and a lead screw?
Ball screws use recirculating ball bearings to reduce friction and improve efficiency, while lead screws rely on sliding contact, resulting in higher friction and lower efficiency.
What does preload mean in a ball screw actuator?
Preload is the internal tension applied to a ball screw assembly to eliminate backlash, increase stiffness, and improve positioning accuracy.
How do you choose a ball screw actuator?
Choosing a ball screw actuator involves evaluating force, speed, stroke length, positioning accuracy, available space, and whether a standard or customizable configuration is required.
What is a NEMA stepper motor?
A NEMA stepper motor is a standardized motor defined by its mounting dimensions, commonly used in motion control systems for precise and repeatable positioning.
What are fixed and floating bearing configurations?
A fixed bearing supports axial and radial loads and locates the screw, while a floating bearing allows for thermal expansion and prevents binding.
What is the benefit of integrated linear actuators?
Integrated linear actuators reduce assembly time, improve alignment, save space, and simplify system design by combining motor and mechanical components into one unit.
When should you choose a customizable actuator instead of a standard one?
A customizable actuator is best when specific force, speed, resolution, or mounting requirements cannot be met by standard, ready-to-ship configurations.