V-Wheel - Sealed Stainless Steel VWSS1 V-Guide Size 1 - Outer Diameter: 20mm

  • Outer Diameter: 20 mm (3/4")
  • Bearing: Dual-row angular contact, permanently sealed and lubricated
  • Seal: Sealed
  • Material: 420 stainless steel
  • Max Temperature: 80 °C (176 °F)
Stainless Steel V-Wheel, 20mm outer diameter (Size 1) and permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts.
$47.45
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
88-V-Wheel-1-Dim.webp
WidthHeightApprox. Weight
0.31 in0.77 in0.03 lbs

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

V-Guide Size 1 • 20 mm (3/4")

V-Guide Wheels

VW1 Shielded Bearing
VWS1 Sealed Bearing
VWSS1 Sealed Stainless Bearing

V-Guide Size 2 • 30 mm (1-1/4”)

V-Guide Wheels

VW2 Shielded Bearing
VWS2 Sealed Bearing
VWSS2 Sealed Stainless Bearing

V-Guide Size 3 • 45 mm (1-3/4")

V-Guide Wheels

VW3 Shielded Bearing
VWS3 Sealed Bearing
VWSS3 Sealed Stainless Bearing

V-Guide Size 4 • 60 mm (2-1/4”)

V-Guide Wheels

VW4 Shielded Bearing
VWS4 Sealed Bearing
VWSS4 Sealed Stainless Bearing

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Customers also purchased