V-Rail Linear Rail - V-Guide VRD2-072 for Size 2 V-Wheels - Length: 72″ Drilled Carbon Steel

  • Length: 72 in
  • Material: Carbon steel
  • Mounting Holes: Drilled
  • Fits Wheel Size: Size 2 — 30 mm
  • Max Length: 216 in (5,486.4 mm)
V-Rail Linear Rail, 72" long, pre-drilled, matching Size 2 V-wheels (these are 30mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear.
$112.38
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
96-V-GuideRail-Size2-Dim.webp
Approx. Weight
1 lbs

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

V-Guide Size 1 • 20 mm (3/4")

V-Guide Rail

Carbon Steel
VR1-xxx.xxx undrilled rail, MAX length 216” (5,486.4 mm)
VRD1-xxx.xxx drilled rail
Stainless Steel
VRS1-xxx.xxx undrilled rail, MAX length 204" (5,181.6 mm)
VRSD1-xxx.xxx drilled rail

Note: Non-heat treated rails available in all sizes, contact factory.

V-Guide Size 2 • 30 mm (1-1/4”)

V-Guide Rail

Carbon Steel
VR2-xxx.xxx undrilled rail, MAX length 216” (5,486.4 mm)
VRD2-xxx.xxx drilled rail
Stainless Steel
VRS2-xxx.xxx undrilled rail, MAX length 204" (5,181.6 mm)
VRSD2-xxx.xxx drilled rail

Note: Non-heat treated rails available in all sizes, contact factory.

V-Guide Size 3 • 45 mm (1-3/4")

V-Guide Rail

Carbon Steel
VR3-xxx.xxx undrilled rail, MAX length 216” (5,486.4 mm)
VRD3-xxx.xxx drilled rail
Stainless Steel
VRS3-xxx.xxx undrilled rail, MAX length 204" (5,181.6 mm)
VRSD3-xxx.xxx drilled rail

Note: Non-heat treated rails available in all sizes, contact factory.

V-Guide Size 4 • 60 mm (2-1/4”)

V-Guide Rail

Carbon Steel
VR4-xxx.xxx undrilled rail, MAX length 216” (5,486.4 mm)
VRD4-xxx.xxx drilled rail
Stainless Steel
VRS4-xxx.xxx undrilled rail, MAX length 204" (5,181.6 mm)
VRSD4-xxx.xxx drilled rail

Note: Non-heat treated rails available in all sizes, contact factory.

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Customers also purchased