V-Rail Linear Rail - V-Guide VRD2-048 for Size 2 V-Wheels - Length: 48″ Drilled Carbon Steel
V-Rail Linear Rail, 48" long, pre-drilled, matching Size 2 V-wheels (these are 30mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with 3" hole spacing, it simplifies installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.
- Linear Rail only; Pre-Drilled with 3" Hole Spacing
- Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter
- Linear Rail Length: 48"
- Compatible with v-wheel part numbers VW2, VWS2, VWSS2
- 400 Series Stainless Steel
- Precision dual row angular contact design
- Shoulder for simple mounting and alignment
| Part Number | VRD2-048 |
|---|---|
| Length | 48" |
| Type | V-Guide Linear Rail - Carbon Steel (Drilled) |
