Plain Linear Bearing FL08Q 1/2″ Closed
Plain linear bearing, closed shell, with a 1/2" precision ID, which has a 0.0005" per side running clearance. Encased in an anodized aluminum shell and lined with self-lubricating FrelonGOLD®, this bearing ensures maintenance-free performance in harsh conditions, including extreme temperatures, dirt, and vibration.
| Part Number | FL08Q |
|---|---|
| Bearing Type | Plain Linear Bearing Inch Series |
| OD Features | Straight OD |
| ID Features | precision running clearance on the ID |
| Style | Closed Bearing |
| Shell Material | Anodized Aluminum |
| Shaft Diameter | 1/2" |
| Seal Options | |
| Liner Material | Self Lubricating FrelonGold |
| Internal Lubrication | Self Lubricating |
| Special Modifications | Via "Configure" you can order a stainless steel shell or double seals in Polymod, Urethane or Viton. You can also order a JKM lubrication system of a zirk fitting thru hole and felt wick |

