Linear Slide Guide - Uni-Guide D125CHB-048-000-1 w/ Hand Brake, Length: 48″, Car Width: 125mm

Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long anodized aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while allowing for smooth, gliding linear motion even in extreme conditions such as heat, dirt, and vibration.

  • Self-lubricating maintenance-free FrelonGOLD® carriage underliner
  • Optional liners: corrosive chemical proof FrelonJ® and FDA Compliant FrelonW®
  • 6.0 inch carriage length
  • Order custom lengths via "Configure & Quote" below

    3D Models

    TypeFileFormatLink
    3dD125CHB-048.htmlhtmlView
    cadD125CHB-048.x_tSolidWorks >=2006Download
    $1,544.72
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    28.79 lbs9.34 in48 in2.63 in
    Linear Guides
    Linear Guides

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    News & Blogs

    A Lift in a Robotics Competition
    blogOpen Link
    On Demand Book Printing
    blogOpen Link
    Raising Touch Screen Monitors
    blogOpen Link
    PBC Linear Uni-Guide Shines in Wafer Manufacturing
    newsOpen Link
    Silicon Wafer Manufacturing
    blogOpen Link
    Build it or Buy it: The Advantages of a Pre-engineered Sub-assembly Product Over a Component System
    newsOpen Link
    Raise Quality and Lower Costs with Uni-guide
    newsOpen Link
    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
    blogOpen Link
    Calculating a Plain Bearings Pressure Velocity
    blogOpen Link

    Infographics

    Uni Guide Linear Slide vs Components Comparison
    infographicOpen Link