Linear Slide Rail Guide - Uni-Guide D125-024.000-1 Car Width: 4.92″ Linear Rail Length: 24″

Uni-Guide™ Linear Slide Guide with a 24" long ceramic hard-coated aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as high heat, dirt, and vibration.

  • Self-lubricating maintenance-free FrelonGOLD® carriage underliner
  • Optional liners: corrosive chemical proof FrelonJ® and FDA Compliant FrelonW®
  • 6.0 inch carriage length
  • 125mm (4.92") carriage width
  • Ceramic Hard Coat Anodize Finish Rail provides excellent corrosion resistance and durability
  • Order custom lengths via "Configure & Quote" below
  • T-slots and pre-drilled mounting holes facilitate quick and versatile installation.

    3D Models

    TypeFileFormatLink
    3dD125-024.htmlhtmlView
    cadD125-024.x_tSolidWorks >=2006Download
    $906.42
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    Approx. Weightwidthlengthheight
    17.27 lbs7.58 in24 in2.63 in
    Linear Guides
    Linear Guides

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    GST Catalog - Linear Guide Components and Systems
    catalogOpen Link

    News & Blogs

    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
    blogOpen Link
    Calculating a Plain Bearings Pressure Velocity
    blogOpen Link
    A Lift in a Robotics Competition
    blogOpen Link
    On Demand Book Printing
    blogOpen Link
    Raising Touch Screen Monitors
    blogOpen Link
    PBC Linear Uni-Guide Shines in Wafer Manufacturing
    newsOpen Link
    Silicon Wafer Manufacturing
    blogOpen Link
    Build it or Buy it: The Advantages of a Pre-engineered Sub-assembly Product Over a Component System
    newsOpen Link
    Raise Quality and Lower Costs with Uni-guide
    newsOpen Link
    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link

    Infographics

    Uni Guide Linear Slide vs Components Comparison
    infographicOpen Link