Linear Slide - Uni-Guide D100CHB-036-000-1 w/ Hand Brake, Car Width: 3.94″ Rail Length: 36″
Linear slide with a 36" long rail, 100mm (3.94") wide carriage, and integrated hand brake, from the Uni-Guide™ series of sliding linear guides. This two-piece, precision-matched rail-and-carriage assembly uses Gliding Surface Technology™ with a self-lubricating FrelonGOLD® polymer liner bonded beneath the anodized aluminum carriage for smooth, quiet, maintenance-free linear motion without additional lubrication. The ceramic hard-coated anodized aluminum rail provides corrosion and wear resistance, while the plain bearing design eliminates metal-to-metal contact and rolling elements, avoiding catastrophic ball bearing failure. The system performs reliably in harsh environments involving high temperatures, dirt, dust, vibration, shock, and welding spatter. Excessively cantilevered loads may require cam roller or ball bearing linear guides to avoid binding.
- Sliding linear guide with a 36" rail, 100mm wide carriage, and integrated hand brake
- Integrated carriage hand brake for manual position locking
- Ceramic hard-coated aluminum rail length: 36"
- Carriage width: 100mm (3.94") | Carriage length: 6.0"
- Static load capacity: up to 1,000 lb (4,448 N)
- Gliding Surface Technology™ (GST) for smooth, quiet linear motion
- Self-lubricating FrelonGOLD® polymer liner without additional lubrication
- No rolling elements, avoiding catastrophic ball bearing failure
- Resistant to high temperatures, dirt, vibration, shock, and welding spatter
- Hard-coat anodized finish enhances corrosion and wear resistance
- Precision-matched rail and carriage for easy installation
- Optional chemical-resistant FrelonJ® and FDA-compliant FrelonW® liners
- Custom rail lengths available through Configure & Quote
NOTE: Gliding surface carriages and rails are manufactured as matched sets for optimal fit and performance. Do not separate, store separately, or mix and match components. Adding or replacing a carriage on an existing rail may result in improper fit or incompatibility.
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | D100CHB-036.x_t | SolidWorks >=2006 | Download |

