V-Guide Double-Sealed Stainless Steel V-Wheel VWSSXD1 Size 1 - Diameter: 20mm

  • Outer Diameter: 20 mm (3/4")
  • Bearing: Dual-row angular contact, permanently sealed and lubricated
  • Seal: Double-sealed
  • Material: 420 stainless steel
  • Max Temperature: 80 °C (176 °F)
Double-Sealed Stainless Steel V-Wheel, 20mm diameter (Size 1) are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts.
$74.40
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Details
Dimensions
Media
Charts
Resources

Product Details

Double-Sealed Stainless Steel V-Wheel, 20mm diameter (Size 1) are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts.
  • Size 1 = 20mm diameter
  • 440 stainless steel construction
  • Double sealed and lubricated
  • Designed for use in washdown applications
  • Matches VRS1 and VRSD1 V-Guide linear rails
  • Precision dual row bearing construction
  • 88-V-Wheel-1-Dim.webp
    WidthHeightApprox. Weight
    0.31 in0.77 in0.03 lbs

    *For complete dimensions see tab

    Videos

    Linear Guides
    Linear Guides
    Cam Roller Technology Overview
    Cam Roller Technology Overview
    Motion Control in Washdown Applications
    Motion Control in Washdown Applications

    News & Blogs

    Linear Guide Comparison: IVT vs V-Guide
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Optimize Linear Bearings Guides for Washdown Applications
    blogOpen Link
    V-Guides: An Economic Choice to Long-Lasting Linear Motion
    newsOpen Link
    Compare Your Linear Guide System: IVT Vs. V-Guides
    newsOpen Link
    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link
    Top Design Considerations for Cantilevered and Telescoping Apps
    blogOpen Link
    A Guide to Roller Bearings Lubrication
    blogOpen Link
    Calculating the life of Roller Bearings in Linear Motion
    blogOpen Link

    V-Guide Size 1 • 20 mm (3/4")

    V-Guide Wheels

    VW1 Shielded Bearing
    VWS1 Sealed Bearing
    VWSS1 Sealed Stainless Bearing

    V-Guide Size 2 • 30 mm (1-1/4”)

    V-Guide Wheels

    VW2 Shielded Bearing
    VWS2 Sealed Bearing
    VWSS2 Sealed Stainless Bearing

    V-Guide Size 3 • 45 mm (1-3/4")

    V-Guide Wheels

    VW3 Shielded Bearing
    VWS3 Sealed Bearing
    VWSS3 Sealed Stainless Bearing

    V-Guide Size 4 • 60 mm (2-1/4”)

    V-Guide Wheels

    VW4 Shielded Bearing
    VWS4 Sealed Bearing
    VWSS4 Sealed Stainless Bearing

    3D Models

    STEP AP214
    3dView
    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Bishop Wisecarver DualVee Interchange Chart
    datasheetOpen Link
    CRT Catalog - Roller Bearings and Linear Guideways
    catalogOpen Link

    Customers also purchased