V-Wheel - Sealed Steel VWS2 V-Guide Size 2 - Outer Diameter 30mm

Steel V-Wheel, 30mm diameter (Size 2) and permanently sealed and lubricated. V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts.

  • Size 2 = 30mm diameter
  • Permanently sealed and lubricated
  • Matches VR2, VRD2, VRS2 and VRSD2 V-Guide linear rails
  • Precision dual row bearing construction
  • 52100 bearing steel

3D Models

TypeFileFormatLink
cadVWS2.x_tSolidWorks >=2006Download
$33.83
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.09 lbs0.44 in0 in1.21 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased