V-Rail Linear Rail - V-Guide VRS2-048 for Size 2 V-Wheels - Length: 48″ Stainless Steel

V-Rail Stainless Steel Linear Rail, 48" long, matching Size 2 V-wheels (30mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.

  • Linear Rail only
  • Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter
  • Not Drilled - Product VRSD2 is pre-drilled
  • Compatible with v-wheel part numbers VW2, VWS2, VWSS2
  • Length: 48"
  • Precision dual row angular contact design
  • 400 Series Stainless Steel
  • Shoulder for simple mounting and alignment
  • Operating temperature range from -20°C to 80°C
    (-4°F to 176°F)
Part Number VRS2-048
Length 48"
Type V-Guide Linear Rail - Stainless Steel

Available Lengths:

$131.10
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 204 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs0 in0 in0 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased