Belt Driven Linear Actuator MTB055D-1000-12F12 Length: 1000mm Cross Section: 55x55mm
Belt-driven linear actuator with a length of 1000mm and a compact profile of 55mm x 55mm. It is designed for smooth operation and stability. Equipped with a female shaft with a diameter of 12mm, this actuator supports a profile rail with two runner blocks per carriage, ensuring reliable and efficient performance.
- Belt-driven linear actuator
 - Length: 1000 mm
 - Compact profile: 55 mm x 55 mm
 - Designed for smooth operation and stability
 - Equipped with a female shaft
 - Shaft diameter: 12 mm
 - Supports a profile rail with two runner blocks per carriage
 
BLT DRV MTB 55x55x1000 FEMALE 12
3D Models
| Type | File | Format | Link | 
|---|---|---|---|
| cad | MTB055D-1000-12F12.step | STEP AP214 | Download | 









