Linear Ball Bearing - Round Flange JPF08G 8mm JIS Metric

Round Flanged Linear Ball Bearing with an 8mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in cantilevered applications, unconstrained by the 2:1 binding rule for plain bearings.

  • JIS Metric (Japanese Industrial Standards) for various machines made in Asia
  • Standard Sized with a Square Flange End Mount
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Size interchangeable with industry standards and our Simplicity plain linear bearings
  • Low Coefficient of Friction: Enhances speed
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dJPF08G.htmlhtmlView
cadJPF08G.x_tSolidWorks >=2006Download
$19.85
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.09 lbs0.94 in1.26 in1.26 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link

Customers also purchased