Ball Screw Linear Actuator 2N23A-2000-048-000-ABXR Plain Linear Bearing Guide on 1.25″ Shafts of 48″ Length

Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without catastrophic failure in the harshest of conditions, including high or low temperatures, dirt, and heavy vibration. The ball screw has a diameter of 16mm and a lead of 0.20 inch right hand. The assembly includes a NEMA 23 motor mount.

  • Tall profile linear slide with a base plate fixing two support rails and shafts
  • Ball Screw Diameter: 16mm
  • Ball Screw lead size: 0.20 inch right hand
  • Alloy steel shaft material with a 1.25 inch nominal diameter
  • Plain bearing with self-lubricating FrelonGold® liner material
  • Length: 48 inches
  • Number of carriages: 1, 2, 3, or 4 (standard is 1)
  • NEMA 23 Motor Mount
  • Optional liners include Frelon®J for corrosive chemical conditions & FDA Compliant Frelon®W
$6,696.19
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1353200 lbs0 in48 in0 in
Linear Actuator Slide Assemblies
Linear Actuator Slide Assemblies
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Demystifying the 2:1 Ratio in Cantilevered Loads
blogOpen Link
Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link