Ball Screw Linear Actuator 2N23A-0800-048-000-AAXR Plain Linear Bearings on 1/2″ Shafts of 48″ Length

Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without catastrophic failure in the harshest of conditions, including high or low temperatures, dirt, and heavy vibration. The ball screw has a diameter of 16mm and a lead of 0.20 inch right hand. The assembly includes a NEMA 23 motor mount.

  • Tall profile linear slide with a base plate fixing two support rails and shafts
  • Ball Screw Diameter: 16mm
  • Ball Screw lead size: 0.20 inch right hand
  • Alloy steel shaft material with a 0.5 inch nominal diameter
  • Plain bearing with self-lubricating FrelonGold® liner material
  • Length: 48 inches
  • Weight: 30.71 lbs
  • Number of carriages: 1, 2, 3, or 4 (standard is 1)
  • NEMA 23 Motor Mount
    $3,350.79
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    Approx. Weightwidthlengthheight
    30.71 lbs1.5 in48 in1.38 in
    Linear Actuator Slide Assemblies
    Linear Actuator Slide Assemblies
    Simplicity Plain Bearing Overview
    Simplicity Plain Bearing Overview
    How to Properly Lubricate a Plain Linear Bearing
    How to Properly Lubricate a Plain Linear Bearing
    Linear Actuators Overview
    Linear Actuators Overview
    MTB Series Linear Actuator Accessories
    MTB Series Linear Actuator Accessories
    SIMO UG Series Linear Actuators
    SIMO UG Series Linear Actuators
    MTB Series Linear Actuator Overview
    MTB Series Linear Actuator Overview

    News & Blogs

    White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
    blogOpen Link
    The Science of Simplicity Self-Lubricating Linear Plain Bearings
    blogOpen Link
    Demystifying the 2:1 Ratio in Cantilevered Loads
    blogOpen Link
    Winner of the Motion Control Award for Actuator Technology
    blogOpen Link
    PBC Linear Expands Actuator Product Line
    blogOpen Link
    A Guide to High Speed Stepper Motors
    blogOpen Link