With Adjustable Self-Lubricating Bearing Plugs
Simplicity Square Linear Bearings offer a cost-effective solution by running on a single square shaft, eliminating the need for additional components and maintaining radial integrity. These versatile bearings can be mounted in any orientation, providing flexibility in system design. Crafted with durable aluminum alloy housings featuring a standard anodized finish, they ensure longevity and reliability. Utilizing standard bearing plugs, these square bearings are adjustable to maintain tight running clearances, ensuring optimal performance contingent upon shafting requirements. With characteristics akin to PBC Linear standard round Simplicity linear bearings, the Simplicity Square Linear Bearings offer self-lubricating properties, high load capacity, and a wide temperature range. Excelling in contaminated environments and offering high shock loading abilities with low wear rates, Simplicity Square Linear Bearings guarantee superior performance in diverse linear motion applications.