Square Linear Bearing SBL244E ID: 1.5″ Length: 6″ w/ 4-sided Adjustable FrelonJ plugs for Stainless Steel Shafting

Square Linear Bearing with a 1.5" diameter, 6" length and 4 adjustable Frelon®J self-lubricating plugs on each of 4 sides, designed for smooth, corrosion-resistant sliding along a single stainless steel square shaft. The plugs ensure low maintenance and durability in harsh environments, including high heat, vibration, dirt, or corrosive chemicals. Crafted from anodized aluminum for lightweight strength, this extended length bearing is often used as a wear pad.

  • Adjustable Frelon®J plugs secured with removable Loctite thread locker
  • Plug Options: Standard APN16E plug with Frelon®J for stainless steel shafting; APN16 plug with FrelonGOLD® available for steel shafting applications
  • Self-Lubricating: Simplicity® technology withstands harsh environments
  • Load Capacity: Max static load of 450 lb per Frelon®J plug
  • Bearing Surface Area: 0.300 in² for efficient load distribution
  • Cantilevered Loads: Adheres to a 2:1 ratio, consistent with round linear bearings
  • Applications: Ideal as a wear pad in various industrial setups
  • Shaft Compatibility: Slides along a single stainless steel square linear shaft

3D Models

TypeFileFormatLink
3dSBL244E.htmlhtmlView
cadSBL244E.x_tSolidWorks >=2006Download
$228.40
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.84 lbs2.31 in6 in2.31 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link