Square Linear Bearing SB24-2E ID: 1.5″ Length of 3.125″ w/ 2-sided Adjustable Frelon J plugs for Stainless Steel Shafting

Square Linear Bearing with a 1.5" diameter, 3.125" length, featuring 4 adjustable Frelon®J self-lubricating plugs on each of two adjacent sides (at right angles to each other) and Frelon pads on the opposing sides for smooth, corrosion-resistant sliding on a stainless steel square shaft. Crafted from anodized aluminum, this low-maintenance bearing excels in harsh environments and is often used as a durable wear cushion. The extended bearing length enables longer cantilever arms.

  • Total of 8 Adjustable Frelon®J plugs secured with removable Loctite thread locker
  • Plug Options: Standard APN16E plug with Frelon®J for stainless steel shafting; APN16 plug with FrelonGOLD® available for steel shafting applications
  • Self-Lubricating: Simplicity® technology withstands harsh environments
  • Load Capacity: Max static load of 450 lb per Frelon®J plug
  • Bearing Surface Area: 0.300 in² for efficient load distribution
  • Cantilevered Loads: Adheres to a 2:1 ratio, consistent with round linear bearings

3D Models

TypeFileFormatLink
3dSB242E.htmlhtmlView
cadSB242E.stepSTEP AP214Download
cadSB242E.x_tSolidWorks >=2006Download
$204.66
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.96 lbs2.31 in3.13 in2.31 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project

3D Models

STEP AP214
cadDownload
html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased