Roller Pillow Block Linear Bearings

Roller Pillow Block Linear Bearings

Track roller bearing pillow blocks are linear bearing assemblies consisting of an aluminum housing with one or two sets of three opposing track rollers, or cam rollers, that travel along a continuously supported round shaft for high-load, long-travel linear motion. The housing is open on the underside so it can straddle the shaft and clear the continuous support rail beneath it. Each three-roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, while the housing may be compact for single- or double-set designs or extended to a twin size for greater support and stability. The black oxide coated 52100 chrome steel track rollers run directly on the shaft, providing smooth, quiet motion with high load capacity and low rolling resistance. The self-aligning cam roller arrangement helps accommodate installation tolerances and maintain consistent shaft contact as the pillow block travels. Unlike ball bearings, the track rollers can push contaminants aside or roll over small debris rather than recirculating it through the bearing, making them well suited for dirty industrial environments. Lubrication ports and optional scrapers are available to support maintenance and extend service life.

PBC Linear roller bearing pillow blocks are available in Single (SPB), Double (DPB), and Twin (TWN) configurations. SPB pillow blocks use one set of three opposing cam rollers in a compact housing for applications requiring a single bearing carriage. DPB pillow blocks maintain the same general housing footprint while adding a second roller set, providing twice the dynamic load rating of the corresponding SPB. Twin roller pillow blocks also use two roller sets, but place them in an extended housing equivalent to two single pillow blocks joined together, increasing the distance between the roller sets for greater support and stability.

The pillow blocks run on steel linear shafts from 0.5 in to 3 in diameter, with dynamic load capacities from approximately 800 lb to 12,500 lb. Continuous shaft support reduces deflection over long travel distances, while standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks. Compared with linear ball bearings, roller bearing pillow blocks can provide substantially higher load capacity, quieter operation, and smooth travel on standard or joined rail systems, making them well suited for industrial automation, material handling, machine construction, transfer systems, and other heavy-load linear motion applications.

Rebuild kits provide replacement roller components for servicing existing assemblies without replacing the complete pillow block.

More About Roller Pillow Block Linear Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

110 products
Floating Twin (TWN) Roller Pillow Block Bearing for a 5/8" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if two Single Roller..
$339.46
Floating Twin (TWN) Roller Pillow Block Bearing for a 1/2" Diameter Shaft. Twin pillow blocks cover twice the space on a linear shaft as a single version. This pillow block has two sets of 3 opposing roller bearings mounted on this double sized twin housing, as if two Single Roller..
$402.12
Floating Single Linear Roller Bearing Pillow Block for a 2-inch shaft diameter, featuring an open bearing style and one beryllium copper scraper on each end. This set includes three opposing roller bearings: one eccentric for alignment adjustments and two providing balanced support for optimal load distribution. Use Floating Roller Pillow..
$455.87
Floating Single Roller Bearing Pillow Block for a 1.5" shaft diameter. Scrapers and a top grease lubrication port included. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market..
$361.40
Floating single roller pillow block bearing for a 1.25" shaft diameter. Use a floating linear pillow block on one shaft and a standard linear bearing pillow block on the other to compensate for misalignment. This design is unique to most other offerings. Floating single roller bearing pillow block; order F-SPB..
$254.05
Floating Single Roller Bearing Pillow Block for a 3/4" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$185.97
Floating Single Roller Bearing Pillow Block for a 5/8" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$202.02
Floating Single Roller Bearing Pillow Block for a 1/2" shaft diameter. Floating Roller Pillow Blocks should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow Block..
$240.11
Floating scraper fortified Double Roller Bearing Pillow Block (DPB-25) for a 25mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$416.82
Floating Version of the Double Roller Bearing Pillow Block (DPB-48) for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$1,703.11
Floating Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft with an open bearing style. Features scrapers on each end and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a..
$889.69
Floating Version of the scraper and lubrication port fortified Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$983.72
Floating Double Roller Pillow Block Bearing (DPB-24) designed for a 1.5" diameter shaft. Features copper scrapers on each end, an open bearing style, and two sets of three opposing roller bearings, all while maintaining the standard size profile of a Single Roller Pillow Block (SPB), hence the designation "Double." In..
$593.09
Floating Double Roller Pillow Block Bearing (DPB-20) with a lubrication port, for a 1.25" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). By contrast, a Twin Roller Pillow Block (TWN)..
$510.02
Floating Double Roller Pillow Block Bearing (DPB-16) for a 1" Diameter Shaft, with an open bearing style, scrapers on each end, and two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." In contrast,..
$365.50
Floating Double Roller Pillow Block Bearing (DPB-12) with scrapers for a 3/4" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$336.15
Floating Double Roller Pillow Block Bearing (DPB-10) for a 5/8" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has..
$323.36
Double Roller Roller Pillow Block Bearing (DPB), with a top grease lubrication port, for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin..
$1,578.46
Floating Double Roller Pillow Block Bearing (DPB-08) for a 1/2" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has..
$376.91
Double Roller Pillow Block Bearing (DPB) with scrapers for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$1,495.39

Roller Pillow Block Linear Bearings

110 products

Track roller bearing pillow blocks are linear bearing assemblies consisting of an aluminum housing with one or two sets of three opposing track rollers, or cam rollers, that travel along a continuously supported round shaft for high-load, long-travel linear motion. The housing is open on the underside so it can straddle the shaft and clear the continuous support rail beneath it. Each three-roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, while the housing may be compact for single- or double-set designs or extended to a twin size for greater support and stability. The black oxide coated 52100 chrome steel track rollers run directly on the shaft, providing smooth, quiet motion with high load capacity and low rolling resistance. The self-aligning cam roller arrangement helps accommodate installation tolerances and maintain consistent shaft contact as the pillow block travels. Unlike ball bearings, the track rollers can push contaminants aside or roll over small debris rather than recirculating it through the bearing, making them well suited for dirty industrial environments. Lubrication ports and optional scrapers are available to support maintenance and extend service life.

PBC Linear roller bearing pillow blocks are available in Single (SPB), Double (DPB), and Twin (TWN) configurations. SPB pillow blocks use one set of three opposing cam rollers in a compact housing for applications requiring a single bearing carriage. DPB pillow blocks maintain the same general housing footprint while adding a second roller set, providing twice the dynamic load rating of the corresponding SPB. Twin roller pillow blocks also use two roller sets, but place them in an extended housing equivalent to two single pillow blocks joined together, increasing the distance between the roller sets for greater support and stability.

The pillow blocks run on steel linear shafts from 0.5 in to 3 in diameter, with dynamic load capacities from approximately 800 lb to 12,500 lb. Continuous shaft support reduces deflection over long travel distances, while standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks. Compared with linear ball bearings, roller bearing pillow blocks can provide substantially higher load capacity, quieter operation, and smooth travel on standard or joined rail systems, making them well suited for industrial automation, material handling, machine construction, transfer systems, and other heavy-load linear motion applications.

Rebuild kits provide replacement roller components for servicing existing assemblies without replacing the complete pillow block.

  • Linear roller bearing pillow blocks for high-load, long-travel motion on continuously supported round shafts
  • Aluminum housing is open on the underside to straddle the shaft and clear the continuous support rail
  • Three-roller set includes a fixed side roller, eccentric side roller for adjustment, and top support roller
  • Black oxide coated 52100 chrome steel cam rollers provide smooth, quiet travel and help push contaminants aside
  • Available in SPB Single, DPB Double, and TWN Twin roller pillow block configurations
  • Steel linear shaft sizes from 0.5 in to 3 in diameter
  • Dynamic load capacities from approximately 800 lb to 12,500 lb
  • Continuous shaft support reduces deflection over long travel distances and joined rail systems
  • Standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks
  • Higher load capacity and quieter operation than many linear ball bearing systems
  • Lubrication ports, optional scrapers, and rebuild kits available for maintenance and extended service life

Frequently Asked Questions

What is a track roller pillow block?
A linear bearing assembly that uses cam rollers to travel along a supported round shaft. A typical three-roller set includes a fixed side roller, an adjustable eccentric roller, and a top support roller, while the housing is open underneath to clear the shaft support rail.