Lead Screw Linear Actuator Motor Assemblies Captive and Non-Captive

Lead Screw Linear Actuators – Captive & Non-Captive

Motorized lead screw linear actuators convert rotary motion into controlled linear motion using a threaded lead screw and matching nut driven by a stepper motor. The lead screw is often PTFE-coated 300 Series stainless steel to reduce friction and prevent flaking, while the nut is typically a self-lubricating Frelon® PTFE-based polymer composite that supports maintenance-free operation. These actuators are commonly available with NEMA frame stepper motors in sizes 11, 14, 17, and 23 for precise control over position, speed, timing, and direction. Captive lead screw actuators keep the screw from rotating, causing it to extend and retract from the motor body like a guided push rod. Because part of the screw must always remain engaged inside the actuator, captive designs normally travel short distances of approximately 2 to 12 inches (50 to 300 mm) and up to approximately 20 inches (500 mm) with a larger diameter screw. Non-captive lead screw actuators allow the screw to pass through the motor, typically allowing longer travel and more flexible mounting, with external guidance or anti-rotation support supplied by the application. Both designs provide compact, repeatable linear motion for robotics, automation equipment, CNC machinery, and industrial positioning systems. Each actuator incorporates angular contact bearings within the motor housing to support the lead screw, increase thrust capacity, improve durability, minimize runout, and eliminate axial play. Optional Smart Motor Technology can deliver up to 50% more torque to reduce cycle times and improve overall machine efficiency.

More About Lead Screw Linear Actuators – Captive & Non-Captive

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

Lead Screw Linear Actuators – Captive & Non-Captive

26 products
Close filters
26 products
Non-Captive Lead Screw Linear Actuator 200mm long, 6mm screw diameter with a NEMA 14 Motor, Round Anti-Backlash Nut, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$191.99
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$228.17
Non-Captive Lead Screw Linear Actuator 8 inches long with a NEMA 11 Motor, Round Anti-Backlash Nut, 3/16 inch screw diameter, 0.5" lead, with the screw made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain..
$208.69
Non-Captive Lead Screw Linear Actuator with a NEMA 11 Motor. The Lead Screw has a Round Anti-Backlash Nut with a 3/16 inch diameter, 0.05" lead, and a length of 8 inches, and is made from precision-rolled 300 Series Stainless Steel, coated with PTFE to prevent flaking. The Round Constant Force™..
$208.69
Non-Captive Lead Screw Linear Actuator 200mm long with 2mm lead size, a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain..
$191.99
Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$191.99
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 2mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 10mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$179.53
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$219.09
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$257.70
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor Single Stack (56mm), Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$266.49
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$261.90
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$217.95
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$198.80
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$236.39
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$217.23
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$198.07
26 products

Lead Screw Linear Actuators – Captive & Non-Captive

26 products

Motorized lead screw linear actuators convert rotary motion into controlled linear motion using a threaded lead screw and matching nut driven by a stepper motor. The lead screw is often PTFE-coated 300 Series stainless steel to reduce friction and prevent flaking, while the nut is typically a self-lubricating Frelon® PTFE-based polymer composite that supports maintenance-free operation. These actuators are commonly available with NEMA frame stepper motors in sizes 11, 14, 17, and 23 for precise control over position, speed, timing, and direction.

Captive lead screw actuators keep the screw from rotating, causing it to extend and retract from the motor body like a guided push rod. Because part of the screw must always remain engaged inside the actuator, captive designs normally travel short distances of approximately 2 to 12 inches (50 to 300 mm) and up to approximately 20 inches (500 mm) with a larger diameter screw. Non-captive lead screw actuators allow the screw to pass through the motor, typically allowing longer travel and more flexible mounting, with external guidance or anti-rotation support supplied by the application.

Both designs provide compact, repeatable linear motion for robotics, automation equipment, CNC machinery, and industrial positioning systems. Each actuator incorporates angular contact bearings within the motor housing to support the lead screw, increase thrust capacity, improve durability, minimize runout, and eliminate axial play. Optional Smart Motor Technology can deliver up to 50% more torque to reduce cycle times and improve overall machine efficiency.

Read more about Lead Screw Linear Actuators

Frequently Asked Questions

What is the difference between external, captive, and non-captive lead screw actuators?
External lead screw actuators use a nut that is external to the motor assembly. In these systems, the motor rotates the lead screw while the non-rotating nut travels linearly along the threads to move the attached load. The screw itself rotates while remaining fixed in position. In captive lead screw actuators, the nut is internal to the motor assembly and one end of the lead screw is retained within the motor so the screw cannot rotate. The motor drives an internal threaded mechanism that forces the screw to extend and retract linearly from the motor body. Because part of the screw must always remain engaged inside the actuator, captive designs are generally used for shorter travel distances. In non-captive lead screw actuators, the nut is also internal to the motor assembly, but the lead screw passes completely through the motor instead of being retained within it. In one common configuration, the screw rotates while the motor and attached load travel linearly along it. In another configuration, the motor remains stationary while the lead screw both rotates and moves linearly through the motor. Non-captive actuators are often used for longer travel lengths and are commonly paired with linear guides to improve stiffness, alignment, and load capacity.
Do lead screw actuators require additional guidance?
Lead screw actuators are designed to provide linear motion but are not intended to handle significant side loads or moments on their own. In many applications, especially with non-captive designs, a separate linear guide is used to improve alignment, increase stiffness, and support higher load capacities.