Gothic Arch Track Roller - R45EC

Gothic Arch track roller bearing from the PBC Linear metric-series track roller lineup, featuring a 8mm bore and a 24mm maximum outer diameter. The roller's outer race is ground with a Gothic arch (four-point contact) profile, allowing it to ride smoothly and self-align along a hardened steel shaft or raceway rail. Built in 52100 chrome bearing steel, it is sized as a direct fit for compatible Redi-Rail® carriages, and is equally suited to custom cam or track roller assemblies.

  • Track roller bearing only
  • Bore diameter (d): 8mm
  • Maximum outer diameter (Dmax): 24mm
  • Gothic arch (four-point contact) raceway profile for smooth, self-aligning rolling contact and improved running accuracy
  • Double row ball bearing construction for added rigidity and radial load support
  • Hardened 52100 chrome bearing steel construction for high load capacity and long service life

Available Sizes:

3D Models

TypeFileFormatLink
cadR45EC.stepSTEP AP214Download
cadR45EC.x_tSolidWorks >=2006Download
$39.52
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthheight
0.066 lbs24 mm24 mm
Linear Guides
Linear Guides
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link