Double Roller Bearing Pillow Block

Double Roller Bearing Pillow Blocks

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
More About Double Roller Bearing Pillow Blocks

Ways to Order

Double Roller Bearing Pillow Blocks

42 products
Close filters
42 products
Double Roller Bearing Pillow Block (DPB) for a 1" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$294.09
Double Roller Bearing Pillow Block (DPB) for a 3/4" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$270.48
Double Roller Bearing Pillow Block (DPB) for a 1/2" diameter linear shaft featuring two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$302.88
Double Roller Bearing Pillow Block (DPB) for a 1.5" Diameter Shaft, scraper fortified, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also..
$522.65
Double Roller Bearing Pillow Block (DPB) for a 5/8" diameter linear shaft in an open bearing style that features two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two..
$260.24
Double Roller Bearing Pillow Block (DPB) for a 2" diameter linear shaft in an open bearing style featuring two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets..
$730.57
Double Roller Bearing Pillow Block (DPB) for a 1/25" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$399.72
Double Roller Pillow Block for 30 mm steel shafts, scraper-fortified, with two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3 opposing..
$466.75
Double Roller Bearing Pillow Block for a 25mm diameter shaft, scraper fortified, with two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has two sets of..
$367.85
Floating scraper fortified Double Roller Bearing Pillow Block (DPB-25) for a 25mm diameter shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$416.82
Floating Version of the Double Roller Bearing Pillow Block (DPB-48) for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block..
$1,703.11
Floating Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft with an open bearing style. Features scrapers on each end and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a..
$889.69
Floating Version of the scraper and lubrication port fortified Double Roller Bearing Pillow Block (DPB-32) for a 2" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB); thus the term "Double."..
$983.72
Floating Version of the Double Roller Bearing Pillow Block (DPB-24) designed for a 1.5" diameter shaft. Features copper scrapers on each end, an open bearing style, and two sets of three opposing roller bearings, all while maintaining the standard size profile of a Single Roller Pillow Block (SPB), hence the..
$593.09
Floating Double Roller Bearing Pillow Block (DPB-20) with a lubrication port, for a 1.25" Diameter Shaft. Features an open bearing style and two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). By contrast, a Twin Roller Pillow Block (TWN)..
$510.02
Floating Double Roller Bearing Pillow Block (DPB-20) with scrapers for a 1.25" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$498.19
Floating Double Roller Bearing Pillow Block (DPB-16) for a 1" Diameter Shaft, with an open bearing style, scrapers on each end, and two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." In contrast,..
$365.50
Floating Double Roller Bearing Pillow Block (DPB-12) with scrapers for a 3/4" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN)..
$336.15
Floating Double Roller Bearing Pillow Block (DPB-10) for a 5/8" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller Pillow Block (TWN) also has..
$323.36
Double Roller Bearing Pillow Block (DPB), with a top grease lubrication port, for a 3" Diameter Shaft, which has two sets of 3 opposing roller bearings while maintaining the standard size open bearing profile of a Single Roller Pillow Block (SPB); thus the term "Double." By contrast, a Twin Roller..
$1,578.46
42 products

Double Roller Bearing Pillow Blocks

42 products

Double Roller Bearing Pillow Blocks (DPB) have two sets of 3 opposing roller bearings while maintaining the standard size of a Single Roller Pillow Block (SPB), which has one set. In contrast, Twin Roller Pillow Blocks (TWN) feature two sets of 3 opposing rollers but are double the size, resembling two SPBs fused together. Double Roller Pillow Blocks provide twice the dynamic load rating in the same footprint.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
  • Inch and metric sizing options 
  • Available in assorted bearing lengths and widths 
  • Maximum speed of ~8 m/s 
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Loads up to 12,500 lb (55,602 N) 
  • Self-aligning and adjustable 
  • Navigates joined shafts and rail assemblies with ease