Double Roller Pillow Block

Double Roller Pillow Blocks

Double Roller Bearing Pillow Blocks (DPB) use two sets of 3 opposing roller bearings while maintaining the same standard housing size as a Single Roller Pillow Block (SPB), which uses one set. Each roller set includes 1 fixed side roller, 1 eccentric side roller for alignment adjustment, and 1 top support roller. This gives DPB pillow blocks twice the dynamic load capacity of an SPB in the same footprint, while Twin Roller Pillow Blocks (TWN) also use two sets of 3 opposing rollers but in an extended housing equivalent to two SPBs joined together. For imperfect parallel shaft alignment, use a floating “F” part number, such as an F-DPB pillow block, opposite each normal part number block. Optional spring-tempered beryllium copper scrapers can be mounted on each end to help clear debris, and an optional top grease lubrication port is available for easier maintenance. FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set, so order two replacement kits for DPB products with two roller sets.

More About Double Roller Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
42 products
Double Roller Bearing Pillow Block (DPB) for a 3" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$1,398.46
Double Roller Bearing Pillow Block (DPB) for a 1.5" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the open bearing style standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$475.69
42 products

Double Roller Pillow Blocks

42 products

Double Roller Bearing Pillow Blocks (DPB) use two sets of 3 opposing roller bearings while maintaining the same standard housing size as a Single Roller Pillow Block (SPB), which uses one set. Each roller set includes 1 fixed side roller, 1 eccentric side roller for alignment adjustment, and 1 top support roller. This gives DPB pillow blocks twice the dynamic load capacity of an SPB in the same footprint, while Twin Roller Pillow Blocks (TWN) also use two sets of 3 opposing rollers but in an extended housing equivalent to two SPBs joined together. For imperfect parallel shaft alignment, use a floating “F” part number, such as an F-DPB pillow block, opposite each normal part number block. Optional spring-tempered beryllium copper scrapers can be mounted on each end to help clear debris, and an optional top grease lubrication port is available for easier maintenance. FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set, so order two replacement kits for DPB products with two roller sets.

  • Use a floating "F" part number for each opposing normal part number block on a parallel shaft. F-DPB pillow blocks offer flexibility for imperfect alignments
  • Optional scrapers mounted on each end made of spring-tempered beryllium copper 
  • Optional Top Grease Lubrication Port
  • Double the load capacity of a Single Roller Bearing (SPB)
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits provide 1 new roller for each of the 3 rollers in a set. Order two replacement kits for the 2 sets of this product's 3 opposing roller bearings
  • Inch and metric sizing options 
  • Available in assorted bearing lengths and widths 
  • Maximum speed of ~8 m/s 
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Loads up to 12,500 lb (55,602 N) 
  • Self-aligning and adjustable 
  • Navigates joined shafts and rail assemblies with ease