Linear Ball Bearing Long IP-W (Inch) Twin Sized

Double Linear Ball Bearings

Twin-sized linear ball bearings are extended-length linear bearings that use recirculating balls for fast, low-friction travel on round linear shafts. While plain linear bearings can bind when cantilevered loads exceed the common 2:1 ratio guideline, twin-sized linear ball bearings help support higher moments and offset loads by providing the equivalent support of two standard-sized bearings mounted back to back. The longer bearing surface improves rigidity, load distribution, and shaft guidance, helping reduce rocking, twisting, and deflection when supporting overhung components or applications with greater moment-load requirements. Each bearing features a steel outer cylinder for strength and dimensional stability, a polymer ball retainer that quietly guides the recirculating balls for consistent motion, hardened steel balls for low-friction rolling contact, and two double seals to help retain lubrication and protect against contamination. Available in inch, metric, and JIS sizing options, these bearings are fully interchangeable with industry-standard linear ball bearings and the Simplicity® series. ID sizes range from 0.25 in to 2 in and 8 mm to 50 mm. Flanged twin-sized variants are also available with end and center mounts.

More About Double Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
22 products
Linear ball bearing, double-sized and closed, with a 16mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$39.10
Linear ball bearing, double-sized and closed, with a 12mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$33.55
22 products

Double Linear Ball Bearings

22 products

Twin-sized linear ball bearings are extended-length linear bearings that use recirculating balls for fast, low-friction travel on round linear shafts. While plain linear bearings can bind when cantilevered loads exceed the common 2:1 ratio guideline, twin-sized linear ball bearings help support higher moments and offset loads by providing the equivalent support of two standard-sized bearings mounted back to back. The longer bearing surface improves rigidity, load distribution, and shaft guidance, helping reduce rocking, twisting, and deflection when supporting overhung components or applications with greater moment-load requirements.

Each bearing features a steel outer cylinder for strength and dimensional stability, a polymer ball retainer that guides the recirculating balls quietly for consistent motion, hardened steel balls for low-friction rolling contact, and two double seals to help retain lubrication and protect against contamination. Available in inch, metric, and JIS sizing options, these bearings are fully interchangeable with industry-standard linear ball bearings and the Simplicity® series. ID sizes range from 0.25 in to 2 in and 8 mm to 50 mm. Flanged twin-sized variants are also available with end and center mounts.


  • Double size is the equivalent of two standard-sized bearings mounted back to back
  • Flanged ball bearings available with center and end mounts
  • Static load capacities up to 3,500 lb (15,900 N)
  • Dynamic load capacities up to 1,300 lb (6,000 N)
  • Static moment capacities up to 290 ft-lb (399 Nm)