Double Linear Ball Bearings
Double Linear Ball Bearings are extended-length ball bearings featuring a steel outer cylinder, ball retainer, balls, and two double seals. They are available in inch, metric, and JIS sizing options and are fully interchangeable with industry standards and the Simplicity series. Double seals come standard at no additional cost. ID sizes range from 0.25 in to 2 in or 8 mm to 50 mm. The bearings are housed in an aluminum casing with the bearing inserted. The double size is the equivalent of two standard-sized bearings mounted back to back. Flanged ball bearing variants are available with center and end mounts.
Double Linear Ball Bearings
Double Linear Ball Bearings
Double Linear Ball Bearings are extended-length ball bearings featuring a steel outer cylinder, ball retainer, balls, and two double seals. They are available in inch, metric, and JIS sizing options and are fully interchangeable with industry standards and the Simplicity series. Double seals come standard at no additional cost. ID sizes range from 0.25 in to 2 in or 8 mm to 50 mm. The bearings are housed in an aluminum casing with the bearing inserted. The double size is the equivalent of two standard-sized bearings mounted back to back. Flanged ball bearing variants are available with center and end mounts.
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Flanged ball bearings available with center and end mounts
- Static load capacities up to 3,500 lb (15,900 N)
- Dynamic load capacities up to 1,300 lb (6,000 N)
- Static moment capacities up to 290 ft-lb (399 Nm)