Closed Linear Ball Bearing

Closed Linear Ball Bearings

Closed-shell linear ball bearings use recirculating ball bearings for low-friction travel on round linear shafts. The closed shell fully surrounds the shaft, making these bearings best suited for end-supported shafting where the bearing can travel without interference from a continuous shaft support. Built with a heat-treated alloy steel shell for strength and a polymer resin retainer to help reduce noise and friction, these bearings are well suited for applications with cantilevered or overhung loads because they are not subject to the same 2:1 binding limitation found in plain bearings. Available in inch, metric, and JIS sizing options, these linear ball bearings are fully interchangeable with industry-standard designs for easy replacement or system upgrades. Open and adjustable versions are also available for applications that require shaft support clearance or running-clearance adjustment. Double seals are included at no additional cost to help protect the bearing from contamination and support reliable performance in demanding motion environments.

More About Closed Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
90 products
Double linear ball bearing, closed, with a 1.5" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$136.58
Double linear ball bearing, closed, with a 2" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$233.62
Linear ball bearing, double-sized and closed, with a 50mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$240.93
Linear ball bearing, double-sized and closed, with a 20mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$48.12
Linear ball bearing, double-sized and closed, with a 30mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$117.18
Linear ball bearing, double-sized and closed, with a 40mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$136.42
Linear ball bearing, double-sized and closed, with a 25mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$69.96
Linear ball bearing, double-sized and closed, with an 8mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$30.43
Linear ball bearing, double-sized and closed, with a 16mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$39.10
Linear ball bearing, double-sized and closed, with a 12mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$33.55
90 products

Closed Linear Ball Bearings

90 products

Closed-shell linear ball bearings use recirculating ball bearings for low-friction travel on round linear shafts. The closed shell fully surrounds the shaft, making these bearings best suited for end-supported shafting where the bearing can travel without interference from a continuous shaft support. Built with a heat-treated alloy steel shell for strength and a polymer resin retainer to help reduce noise and friction, these bearings are well suited for applications with cantilevered or overhung loads because they are not subject to the same 2:1 binding limitation found in plain bearings. Available in inch, metric, and JIS sizing options, these linear ball bearings are fully interchangeable with industry-standard designs for easy replacement or system upgrades. Open and adjustable versions are also available for applications that require shaft support clearance or running-clearance adjustment. Double seals are included at no additional cost to help protect the bearing from contamination and support reliable performance in demanding motion environments.

  • Closed steel shell made of alloy steel
  • ID sizes: 0.25 in to 2 in or 5 mm to 50 mm 
  • Static Load Capacities up to 1,700 lb (7,900 N) 
  • Dynamic Load Capacities up to 850 lb (3,800 N)  
  • Industrial strength polymer ball retainer
  • Inch, metric and JIS sizing options 
  • Size interchangeable with industry standards
  • Double Seals included standard – no additional cost