FABTECH 2026 - Las Vegas - October 21-23rd

FABTECH 2026 - Las Vegas - October 21-23rd

LOCATION:

Las Vegas, Nevada

DATE/TIME: –

See PBC Linear motion products like linear bearings, linear slides, shafts and linear actuators. View key new product offerings of 6 mm, 8 mm, and 10 mm miniature ball screws made at the PBC Linear headquarters in Roscoe, Illinois.

Miniature Ball Screws

Miniature Ball Screws 6, 8, & 10 mm

Linear Motion Product

Linear Bearings

Linear Actuators and Guides

Linear Actuators & Guides of Various Sizes

Harsh Environment Solutions

At our booth attendees can check out the harsh environments display. It features our popular MTB actuator, which uses an anodized aluminum housing with stainless steel and magnetic strips to seal out contamination. The harsh environment display also features several of our popular products that are equipped with our patented plain bearing Frelon liner technology, including our iconic red simplicity bearing and Uni-Guide actuators. These Frelon liners offer self-lubricating, maintenance-free performance, making them a perfect fit for many packaging automation applications. Read more on Bearing Solutions for Harsh Environments.

Customized Linear Motion Systems

For many packaging companies, it is commonplace to buy components separately and then make their own slide tables internally. While the term customization may seem synonymous with higher costs, the actual long-term value can equate to customer savings. An engineered solution from PBC Linear can simplify assembly, reduce part count, and increase overall production. The net result is an efficient plug and play linear motion system. Consult with one of our booth representatives (use the adjacent form), or contact an Application Engineer today to discuss available options.

Miniature Ball Screws for Compact Solutions

Get rolling with our newly released miniature metric ball screw product line. These sophisticated ball screw assemblies combine small screws with compact nuts to yield high-precision linear motion for a range of small-scale applications. They compliment our popular lead screw line, and will satisfy customer demands for applications where lead screws are less effective. Read more on Miniature Metric Ball Screws from PBC Linear.


Upcoming Events:

  • IMTS 2026 • September 14–19, 2026 • Booth 236067 – South Building
  • Pack Expo 2026 • October 18–21, 2026 • Booth LL-10012 – Lakeside Lower
  • MD&M Midwest 2026 • October 28–29, 2026 • Booth 2036
‹ ›