V-Rail Linear Rail - V-Guide VRSD3-012 for Size 3 V-Wheels - Length: 12″ Drilled Stainless Steel
- Length: 12 in
- Material: Stainless steel
- Mounting Holes: Drilled
- Fits Wheel Size: Size 3 — 45 mm
- Max Length: 204 in (5,181.6 mm)
V-Rail Stainless Steel Linear Rail, pre-drilled 12" long, for Size 3 V-wheels (45mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear.
V-Rail Stainless Steel Linear Rail, pre-drilled 12" long, for Size 3 V-wheels (45mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.
- Linear Rail only; Pre-Drilled with 3" Hole Spacing
- Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter
- Length: 24"
- Compatible with v-wheel part numbers VW3, VWS3, VWSS3
- 400 Series Stainless Steel
- Precision dual row angular contact design
- Shoulder for simple mounting and alignment
Lengths:
Resources
View Catalog

