V-Rail Linear Rail - V-Guide VRS1-024 for Size 1 V-Wheels - Length: 24″ Stainless Steel
- Length: 24 in
- Material: Stainless steel
- Mounting Holes: Undrilled
- Fits Wheel Size: Size 1 — 20 mm
- Max Length: 204 in (5,181.6 mm)
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear.
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.
- Linear Rail only
- Not Drilled - Product VRSD1 is the pre-drilled version
- Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter
- Length: 24"
- Precision dual row angular contact design
- Compatible with v-wheel part numbers VW1, VWS1, VWSS1
- 400 Series Stainless Steel
- Shoulder for simple mounting and alignment
- Operating temperature range from -20°C to 80°C
(-4°F to 176°F)
| Part Number | VRS1-024 |
|---|---|
| Length | 24" |
| Type | V-Guide Linear Rail - Stainless Steel |
Lengths:
Resources
View Catalog
