V-Rail Linear Rail - V-Guide VR1-012 for Size 1 V-Wheels - Length: 12″ Carbon Steel
- Length: 12 in
- Material: Carbon steel
- Mounting Holes: Undrilled
- Fits Wheel Size: Size 1 — 20 mm
- Max Length: 216 in (5,486.4 mm)
V-Rail Linear Rail, 12" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear.
V-Rail Linear Rail, 12" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Simple installation with a shoulder for precise mounting. The dual-row angular contact design enhances load capacity for reliable high-speed performance.
- Linear Rail only
- Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter
- Length: 12"
- Not Drilled - See Configuration CAD and Quote to request this
- Compatible with v-wheel part numbers VW1, VWS1, VWSS1
- 1045 Carbon Steel
- Precision dual row angular contact design
- Rails are induction hardened, ground, and polished
- Shoulder for simple mounting and alignment
- Operating temperature range from -20°C to 80°C
(-4°F to 176°F)

