V-Wheel Bushing - Eccentric Adjustable VBA1 V-Guide Size 1

  • Fit: Eccentric bore
  • Head: Hexagonal head
  • Material: 303 stainless steel
  • Fits Wheel Size: Size 1 — 20 mm
  • Fastener Series: Inch
  • Max Temperature: 80 °C (176 °F)
V-Wheel bushing, eccentric adjustable, for V-Guide Size 1 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.
$7.48
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
90-EccentricBushing-1.webp
WidthHeightApprox. Weight
0.55 in0.51 in0.03 lbs

*For complete dimensions see tab

Videos

Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

V-Guide Size 1 • 20 mm (3/4")

Wheel Bushings

Inch Series
VB1 Concentric Fixed Bushing
VBA1 Eccentric Adjustable Bushing
Metric Series
MVB1 Concentric Metric Fixed Bushing
MVBA1 Eccentric Metric Adjustable Bushing

V-Guide Size 2 • 30 mm (1-1/4”)

Wheel Bushings

Inch Series
VB2 Concentric Fixed Bushing
VBA2 Eccentric Adjustable Bushing
Metric Series
MVB2 Concentric Metric Fixed Bushing
MVBA2 Eccentric Metric Adjustable Bushing

V-Guide Size 3 • 45 mm (1-3/4")

Wheel Bushings

Inch Series
VB3 Concentric Fixed Bushing
VBA3 Eccentric Adjustable Bushing
Metric Series
MVB3 Concentric Metric Fixed Bushing
MVBA3 Eccentric Metric Adjustable Bushing

V-Guide Size 4 • 60 mm (2-1/4”)

Wheel Bushings

Inch Series
VB4 Concentric Fixed Bushing
VBA4 Eccentric Adjustable Bushing
Metric Series
MVB4 Concentric Metric Fixed Bushing
MVBA4 Eccentric Metric Adjustable Bushing

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Customers also purchased