V-Wheel Bushings

V-Wheel Bushings - V-Guide Series

V-wheel bushings are the mounting parts that hold V-wheel roller bearings in place so they can roll correctly along V-guide rails. In a v-rail linear guide system, the wheels do the rolling, the rails provide the track, and the bushings connect the wheels to a machine plate, carriage, or mounting surface. Made from corrosion-resistant 303 stainless steel, PBC Linear V-Guide® bushings are available to match the four industry-standard wheel diameters and come in concentric fixed and eccentric adjustable styles. Concentric fixed bushings are the “set position” option, with a round head and concentric bore for accurate fitting in the primary radial load direction. Eccentric adjustable bushings are the “fine adjustment” option, with a hexagonal head and off-center bore that moves the wheel slightly closer to or farther from the rail when turned. This allows the installer to adjust wheel contact, remove looseness, and set preload without forcing the wheel too tightly against the rail. In parallel rail systems, one rail can act as the fixed reference side while the opposite side is adjusted with eccentric bushings, making it easier to get smooth motion without wobble, over-tightening, or binding caused by small mounting differences between the two rails. V-Guide bushings are sold separately from the v-wheels and v-rails themselves.

More About V-Wheel Bushings - V-Guide Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
8 products
V-Wheel bushing, eccentric adjustable, for V-Guide Size 2 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$9.03
V-Wheel bushing, eccentric adjustable, for V-Guide Size 3 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$11.00
V-Wheel bushing, concentric fixed, for V-Guide Size 1 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$5.68
V-Wheel bushing, concentric fixed, for V-Guide Size 2 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$7.24
V-Wheel bushing, eccentric adjustable, for V-Guide Size 4 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$16.87
V-Wheel bushing, concentric fixed, for V-Guide Size 4 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately Bushing Outer Diameter equals the bore diameter 303 stainless Steel Construction Compatible with wheel..
$12.94
V-Wheel bushing, concentric fixed, for V-Guide Size 3 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately Bushing Outer Diameter equals the bore diameter 303 stainless Steel Construction Compatible with wheel..
$9.02
V-Wheel bushing, eccentric adjustable, for V-Guide Size 1 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$7.48

V-Wheel Bushings - V-Guide Series

8 products

V-wheel bushings are the mounting parts that hold V-wheel roller bearings in place so they can roll correctly along V-guide rails. In a v-rail linear guide system, the wheels do the rolling, the rails provide the track, and the bushings connect the wheels to a machine plate, carriage, or mounting surface. Made from corrosion-resistant 303 stainless steel, PBC Linear V-Guide® bushings are available to match the four industry-standard wheel diameters and come in concentric fixed and eccentric adjustable styles. Concentric fixed bushings are the “set position” option, with a round head and concentric bore for accurate fitting in the primary radial load direction. Eccentric adjustable bushings are the “fine adjustment” option, with a hexagonal head and off-center bore that moves the wheel slightly closer to or farther from the rail when turned. This allows the installer to adjust wheel contact, remove looseness, and set preload without forcing the wheel too tightly against the rail. In parallel rail systems, one rail can act as the fixed reference side while the opposite side is adjusted with eccentric bushings, making it easier to get smooth motion without wobble, over-tightening, or binding caused by small mounting differences between the two rails. V-Guide bushings are sold separately from the v-wheels and v-rails themselves.

 

  • V-Wheel bushings hold V-wheel roller bearings in place on a machine plate, carriage, or mounting surface
  • Used with V-Guide linear guide systems so V-wheels can roll correctly along V-guide rails
  • Made from corrosion-resistant 303 stainless steel
  • Available in concentric fixed and eccentric adjustable styles
  • Concentric fixed bushings hold the wheel in a set position
  • Eccentric adjustable bushings let the installer fine-tune wheel position
  • Off-center eccentric bore moves the wheel slightly closer to or farther from the rail when turned
  • Helps adjust wheel contact, remove looseness, and set preload
  • Useful in parallel rail systems where one side is fixed and the other side is adjusted
  • Helps reduce wobble, over-tightening, and binding from small mounting differences
  • Available to match the four standard V-Wheel sizes
  • Bushing only; v-wheel sold separately