Ball Cage Linear Slide SDC43N-1650-450 C-Shaped Steel Rail 43x1650mm, 450mm Internal Carriage
C-shaped linear guide, a 43 mm-wide 1650mm long hardened steel slide, featuring a fully enclosed 450mm long internal carriage resting in a ball cage within the rail profile. The ball cage ensures smooth, low-friction motion, while the SDC slide’s unique shape and design make it ideal for large platforms, heavy access doors, and modular motion systems.
- Nominal Size: 43 mm
- Rail Length: 1,650 mm
- Carriage Length: 450 mm
- Max Stroke: 1,150 mm
- Max Static Load (Fy): 48,151 N
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDC43N-1650-450.x_t | SolidWorks >=2006 | Download |


