Steel Slide SDC43N-1330-610 C-Shaped Guide Rail 43x1330mm, 610mm Internal Carriage
Steel slide with a 43mm rail width, 1330mm rail length, and 610mm internal carriage for contained, high-load guided motion. This SDC Series linear guide uses hardened steel drawer slide technology in a fixed C-shaped rail profile, keeping the internal carriage captured inside the rail rather than telescoping outward like a full-extension drawer slide. A precision ball cage assembly travels between the carriage and rail surfaces, usually about half the carriage distance, providing low-friction bearing action and guidance while distributing load through the steel balls. The enclosed C-shaped geometry helps protect internal components from debris and keeps motion contained within the rail envelope, making this slide well suited for large platforms, heavy access doors, robotics staging systems, machine access systems, and modular motion designs requiring high load capacity, durability, and controlled linear travel.
- Nominal Size: 43 mm
- Rail Length: 1,330 mm
- Carriage Length: 610 mm
- Max Stroke: 670 mm
- Max Static Load (Fy): 65,272 N
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated


