Ball Cage Linear Slide SDC43N-0690-290 C-Shaped Steel Rail 43x690mm, 290mm Internal Carriage

C-shaped linear guide, a 43 mm-wide 690mm long hardened steel slide, featuring a fully enclosed 290mm long internal carriage resting in a ball cage within the rail profile. The ball cage ensures smooth, low-friction motion, while the SDC slide’s unique shape and design make it ideal for large platforms, heavy access doors, and modular motion systems.

  • Nominal Size: 43 mm
  • Rail Length: 690 mm
  • Carriage Length: 290 mm
  • Max Stroke: 350 mm
  • Max Static Load (Fy): 31,032 N
  • Material: Hardened Steel (56.5–60.5 HRC)
  • Finish: Zinc Plated

3D Models

TypeFileFormatLink
cadSDC43N-0690-290.stepSTEP AP214Download
cadSDC43N-0690-290.x_tSolidWorks >=2006Download
$786.63
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightsizelengthheight
6.34 lbs43 mm290 mm22 mm
Steel Rail Drawer Slides Overview
Steel Rail Drawer Slides Overview
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
STEP AP214
cadDownload

News & Blogs

Telescoping Steel Drawer Slides: Heavy-Duty Linear Motion Reach
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link