Ball Cage Linear Slide SDC35N-1810-450 C-Shaped Steel Rail 35x1810mm, 450mm Internal Carriage
C-shaped linear guide, a 35mm-wide 1810mm long hardened steel slide, featuring a fully enclosed 450mm long internal carriage resting in a ball cage within the rail profile. The ball cage ensures smooth, low-friction motion, while the SDC slide’s unique shape and design make it ideal for large platforms, heavy access doors, and modular motion systems.
- Nominal Size: 35 mm
- Rail Length: 1,810 mm
- Carriage Length: 450 mm
- Max Stroke: 1,310 mm
- Max Static Load (Fy): 33,755 N
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDC35N-1810-450.x_t | SolidWorks >=2006 | Download |


