Steel Slide w/ Ball Cage SDC28N-1010-130 C-Shaped Linear Rail 28x1,010mm, 130mm Internal Carriage
C-shaped linear guide, a 28mm-wide, 1010mm long hardened steel slide, featuring a fully enclosed 130mm long internal carriage resting in a ball cage within the rail profile. The ball cage ensures smooth, low-friction motion, while the SDC slide’s unique shape and design make it ideal for large platforms, heavy access doors, and modular motion systems.
- Nominal Size: 28 mm
- Rail Length: 1,010 mm
- Carriage Length: 130 mm
- Max Stroke: 840 mm
- Max Static Load (Fy): 7,542 N
- Material: Hardened Steel (56.5–60.5 HRC)
- Finish: Zinc Plated
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | SDC28N-1010-130.x_t | SolidWorks >=2006 | Download |


