Steel Linear Rail for Hardened Crown Rollers PAC2247-0024 - 24" Length - Black Powder Coat Finish

Steel Linear Rail with a black powder coat finish. Extending to 24 inches, the PAC2247-0024 powder-coated steel rail combines length with a protective coating. It offers a reliable guide for linear motion, suitable for applications where extra resilience against environmental factors is needed.

Features:

  • Length: 24 inches.
  • Finished with a powder coat for additional protection.
  • Suitable for longer linear motion setups requiring enhanced durability.
$39.90
Videos
Resources
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link