Miniature Linear Guide - Mini Rail MR07-0100-1 Linear Rail Width: 7mm Length: 100mm

Miniature Linear Guide with a 7mm base width and 100mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance in this case. Leverages self-lubricating Simplicity® sliding bearing technology with the FrelonGold® liner under the carriage.  

  • Number of Carriages: 1 (for more click on Configurations CAD & Quote below)
  • Precision Series: 0.025-0.051mm running clearance carriage to rail
  • Ceramic coated aluminum rail & anodized aluminum carriage, corrosion resistant
  • 7mm base width and 100mm length ideal for compact applications 
  • Capable of withstanding static loads up to 1350 lb 
  • Undercarriage liner: self-lubricating FrelonGOLD® is maintenance-free & quiet 
  • Designed without rolling elements to avoid unexpected catastrophic failures.
  • Choose Precision or Compensated ID configurations to help with alignment, speed 
  • Slim and lightweight design ensures easy integration into existing systems
  • Maximum linear rail length is 3600mm (custom cuts via Configurations below)
  • Interchangeable with industry-standard ball style linear guides for straightforward replacement

3D Models

TypeFileFormatLink
3dMR07-0100-1.htmlhtmlView
cadMR07-0100-1.x_tSolidWorks >=2006Download
$53.25
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.04 lbs0.67 in3.94 in0.31 in
Miniature Linear Guides Mini-Rail Slides
Miniature Linear Guides Mini-Rail Slides
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
Linear Guides
Linear Guides

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link

News & Blogs

Miniaturized Linear Motion Products
blogOpen Link
A Lift in a Robotics Competition
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Mini Rail Miniature Linear Guide vs Components Comparison
infographicOpen Link