Low Profile Linear Rail - Mini-Rail LPM80R-2000 Rail Width: 80mm Length: 2000mm

Low Profile Mini-Rail Linear Rail LPM80R-2000, a 2000mm anodized aluminum rail with 80mm width and 12mm height. Features Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion compatible with LPM80C carriages.

  • Compatible carriage: LPM80C
  • Rail width: 80mm | Rail height: 12mm | Length: 2000mm
  • Anodized aluminum rail with molded polymer carriage interface
  • Resistant to contaminants, dyes, and weak acids
  • Standard sizing compatible with other linear guides
  • ≤0.5 mm running clearance
  • Rail only — carriage sold separately

3D Models

TypeFileFormatLink
3dLPM80R-2000.x_tSolidWorks >=2006View
cadLPM80R-2000.stepSTEP AP214Download
$275.30
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
4.7179 lbs3.1496 in78.7402 in0.4724 in
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link