Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 23 Double Stack Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-232-NNN-N

Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Part of our miniature ball screw series, it provides precision linear motion for NEMA 23 double stack motors. Ideal for applications requiring length and high torque without sacrificing space and efficiency.

  • Grade 10 - part of the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
  • Specifically for NEMA 23 Double Stack motors.
  • Compact design with cylindrical nut.
  • Up to 2.144 kN static axial load capacity.
  • Standard setup includes no preload; preload option available.
  • Variety in machined journals and end blocks.
  • Pre-assembled for convenience, with a kit option.
  • Custom designs to meet unique project specifications.

Available Lengths:

$302.56
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased