Ball Screw Linear Actuator 10mmx2mmx200mm NEMA23 Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-232-NNN-N Double Stack Motor
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. The assembly is delivered fully constructed.
- Grade 10 = Part of the miniature metric ball screw assembly series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Tailored for NEMA 23 Double Stack motor compatibility.
- Features a compact cylindrical-style nut.
- Static axial load handling up to 2.144 kN.
- Comes with standard no preload; optional preload for increased rigidity.
- Available with standard and special machined journals.
- Offers customizable solutions upon request.
