Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Cylindrical Nut BSR08025TXR-0250-CNS-171-NNN-N

Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed.

  • Miniature metric ball screw series component.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
  • Includes a NEMA 17 motor.
  • Designed with a compact cylindrical-style nut.
  • Up to 2.144 kN static axial load support.
  • No preload as standard; option for preload available.
  • Selection of machined journals and end supports
  • Custom design options for specific applications

Available Lengths:

$249.61
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased