Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Cylindrical Nut BSR08025TXR-0150-CNS-171-NNN-N

Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed.

  • Miniature metric ball screw assembly.
  • Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
  • Includes a single stack NEMA 17 motor.
  • Compact cylindrical-style nut for streamlined assembly.
  • Static axial load capability up to 2.144 kN.
  • Available with no preload; option for preload to enhance rigidity.
  • Standard and special machined journals available
  • Customization available for unique requirements

Available Lengths:

$237.84
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased