Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0250-FRS-140-NNN-N

Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm. This is part of our premium miniature ball screw motor series. Includes a NEMA 14 motor, enhancing linear motion capabilities in compact settings. The flanged nut offers easy assembly, making it ideal for precision applications with spatial limitations.

  • Essential to the miniature metric ball screw collection.
  • Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Flanged nut for simplified installation.
  • Supports up to 2.144 kN in static axial load.
  • Standard no preload; option for preload available.
  • Various machined journals and end support options.
  • Assembled by default, with a kit version available.
  • Customizable to meet specific operational requirements.

Available Lengths:

$313.35
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased