Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0150-FRS-140-NNN-N

Ball screw linear actuator with an 8mm screw diameter, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut makes mounting simple, supporting high precision and efficiency in limited space environments. The assembly is delivered fully constructed.

  • Component of the miniature metric ball screw series.
  • Diameter: 8 mm; Lead: 1 mm; Length: 150 mm.
  • Includes a NEMA 14.
  • Easy-to-install flanged nut.
  • Static axial load capacity of up to 2.144 kN.
  • No preload as standard, with an option for increased rigidity.
  • Standard and special machined journals available.
  • Both fixed and floating end blocks offered.
  • Customization available upon request.

Available Lengths:

$301.58
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased