Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx250mm BSR0601ATXR-0250-FRS-080-NNN-N

Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly, integrating a flanged nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the ideal solution for projects demanding high precision in restricted spaces.

  • Grade 10
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Tailored for seamless operation with NEMA 8 motors.
  • Flanged nut for straightforward installation and maintenance.
  • Capable of withstanding up to 2.144 kN in static axial load.
  • Comes standard without preload, with a preload version for enhanced performance.
  • Selection includes various machined journals and end supports.
  • Available fully assembled or in component form.
  • Offers options for customization to meet niche application needs.

Available Lengths:

$352.53
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased