Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx150mm BSR0601ATXR-0150-FRS-080-NNN-N
Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This is designed to enhance the efficiency of compact applications. Featuring a flanged nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal for systems requiring precision in a small footprint.
- Part of the miniature metric ball screw motor series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Compatible with NEMA 8 motors for precise control.
- Flanged nut for easy mounting and removal.
- Supports static axial loads up to 2.144 kN.
- Standard model with no preload; option for preload to increase rigidity.
- Available with standard and special machined journals.
- Options for both fixed and floating end blocks.
- Comes assembled, with an unassembled option available.
- Customizable designs to accommodate specific requirements.
