V-Wheel - Sealed Stainless Steel VWSS4 V-Guide Size 4 - Outer Diameter: 60mm

Stainless Steel V-Wheel, 60mm outer diameter (Size 4) and permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts.

  • Size 4 = 60mm outer diameter
  • 440 stainless steel construction
  • Permanently sealed and lubricated
  • Matches VRS4 and VRSD4 V-Guide linear rails
  • Precision dual row bearing construction

3D Models

TypeFileFormatLink
3dVWSS4.htmlhtmlView
cadVWSS4.x_tSolidWorks >=2006Download
$108.93
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.63 lbs0.75 in0 in2.36 in
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Bishop Wisecarver DualVee Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased